您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
Türkçe
English
QA認證資訊
目錄: Saykom
Created: 13.05.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Saykom
SBZ100 - 01 - 12 - Block Cylinder
Saykom
Block cylinder
SBZ100
Powered by
CAD模型選擇
{sayko/block_cylinder/sbz100/sbz100_asmtab.prj},{NB=SBZ100.50 FORM=01 STROKE=25 (H2=58 POS=0)},{BORE=50},{ROD=32},{OPM=101},{FORM=01},{STROKE=25},{STROKEX1=25},{STROKEX2=50},{STROKEX3=100},{POS=0},{A01=86.000},{A0205=86.000},{A1=100},{B=75},{D1X=13.0},{D2=76},{D3X=45},{D5X=6.0},{HX=58},{H1X=30},{H2=58},{L2=11},{L4X=34},{L41X=34},{L51X=12},{L501=12},{L50205=12},{M1X=15},{NX=5},{RX=G1/4\"},{PX=13.0},{SW=26.0},{G=M20x30},{MX=M12x24},{OR0910=9x2},{OR1112=9x2},{PPATH=sbz100_parts/sbz100_asmtpl.prj},{SOURCEURL=http://sayko.com.tr}
過濾設置
運行過濾
刪除篩檢程式
取消
CAD下載
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BORE
Cylinder bore size
[mm]
ROD
Rod Ø (d)
[mm]
OPM
Operation mode
[mm]
SV
Stroke version
ⁿ/ₐ
A
[mm]
A1
a1
[mm]
B
b
[mm]
D1
d1
[mm]
D2
d2
[mm]
D3
d3
[mm]
D5
d5
[mm]
H
h
[mm]
H1
h1
[mm]
L2
[mm]
L4
[mm]
L41
[mm]
L5
[mm]
L51
[mm]
M1
m1
[mm]
N
n
[mm]
R
ⁿ/ₐ
P
[mm]
SW
[mm]
G
G x depth
ⁿ/ₐ
M
M x depth
ⁿ/ₐ
OR
O-Ring
[mm]
SBZ100.16 FORM=01 STROKE...
16
10
101
Standard stroke
57
60
35
6.5
40
22
-
-
-
6
24
-
11
-
-
-
G1/4"
-
8.0
M6x12
-
-
SBZ100.25 FORM=01 STROKE...
25
16
101
Standard stroke
65
65
45
8.5
50
30
-
-
-
7
25
-
11
-
-
-
G1/4"
-
13.0
M10x15
-
-
SBZ100.32 FORM=01 STROKE...
32
20
101
Standard stroke
72
75
55
10.5
55
35
-
-
-
11
28
-
11
-
-
-
G1/4"
-
17.0
M12x15
-
-
SBZ100.40 FORM=01 STROKE...
40
25
101
Standard stroke
74
85
63
10.5
63
40
-
-
-
11
28
-
11
-
-
-
G1/4"
-
21.0
M16x25
-
-
SBZ100.50 FORM=01 STROKE...
50
32
101
Standard stroke
86
100
75
13
76
45
-
-
-
11
34
-
12
-
-
-
G1/4"
-
26.0
M20x30
-
-
SBZ100.63 FORM=01 STROKE...
63
40
101
Standard stroke
96
125
95
17
95
65
-
-
-
14
37
-
17
-
-
-
G1/2"
-
32.0
M27x40
-
-
SBZ100.80 FORM=01 STROKE...
80
50
101
Standard stroke
107
160
120
21
120
80
-
-
-
14
42
-
19
-
-
-
G1/2"
-
41.0
M30x40
-
-
SBZ100.100 FORM=01 STROK...
100
60
101
Standard stroke
120
200
150
25
158
108
-
-
-
15
46
-
18
-
-
-
G1/2"
-
52.0
M42x60
-
-
SBZ100.125 FORM=01 STROK...
125
80
101
Standard stroke
149
230
180
32
180
130
-
-
-
16
56
-
29
-
-
-
G1/2"
-
65.5
M48x70
-
-
SBZ100.160 FORM=01 STROK...
160
100
101
Standard stroke
160
300
230
39
230
160
-
-
-
22
61
-
32
-
-
-
G1/2"
-
87.0
M56x80
-
-
SBZ100.200 FORM=01 STROK...
200
125
101
Standard stroke
185
380
300
52
300
220
-
-
-
28
67
-
39
-
-
-
G3/4"
-
107.0
M72x6x100
-
-
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處